IESNA:LM-63-2002
[TEST]P1299488
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R20W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1511
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
10452.7 10364 10102.9 9728.4 9268.7 8767.2 8208.3 7591.5 6871.9 6158.9
5413.3 4619.9 3827.7 3156.5 2514.9 1985 1566.7 1235.9 993.1 807.6
662.9 554.2 462.6 384.6 320.8 266.4 174.3 119.9 73.8 50.8
32.5 22.4 15.4 10.6 7.1 3.5 1.8 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0 0
0 0
